SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
The following is EtherCAT IP core configurations that are static by design.
| Name | Value |
|---|---|
| ESC Type | 0x91 |
| Revision | 0x0 |
| Build | 0x0 |
| FMMU Supported | 0x8 |
| SyncManagers | 0x8 |
| RAM Size | 0x10 |
| Port Descriptor | 0xF |
| ESC Features Supported | 0x1CC |
| Product ID | 0x0 |
| Vendor ID | 0x0 |
| EtherCAT IP Register | Offset Address | Value(1) |
|---|---|---|
| PDI 8/16Bit asynchronous Microcontroller configuration | 0x0150 | 0x00 |
| Sync/Latch PDI configuration | 0x0151 | 0x66 |
| Pulse Length of SyncSignals | 0x0982/0x0983 | 0x000A |