SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
For proper operation of the eQEP module, input GPIO pins must be configured using the GPxQSELn registers for synchronous input mode (with or without qualification). The asynchronous mode cannot be used for eQEP input pins. The internal pullups can be configured in the GPyPUD register.
See the General-Purpose Input/Output (GPIO) chapter for more details on GPIO mux and settings.
There are no dedicated pinmux mode options to connect EQEP signals to the device pins. Instead, any GPIO can be used configured to supply the EQEP inputs via the Input XBAR.
See the Crossbar (XBAR) chapter for more details on the INPUTXBAR mux and settings.