SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
DCC can be used for clock quality check as well as clock loss detection. Depending upon the counter settings in DCC, the desired goal can be achieved. In systems where DCC error is indicative of critical failure needing CPU intervention or reset, the DCC error is routed to NMI using ESM. Refer to Chapter 12 for more details on the configuration.