SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
This sections gives details about the entry point addresses for various boot modes. These entry points direct the boot ROM what address to branch to at the end of booting as per the selected boot mode.
Table 3-16 gives details about the entry point addresses for the Flash boot mode and RAM boot mode.
| Boot Mode | Option | BOOTDEFx Value | Flash Read Port | Address | Packages Supported |
|---|---|---|---|---|---|
| Flash | 0 | 0x03 | FRI1 RP0 | 0x1000_1000 | All |
| RAM | 0 | 0x05 | N/A | 0x2010_0000 (LPA0 SRAM) |
All |
| RAM | 1 | 0x25 | N/A | 0x2011_0000 (CPA0 SRAM) |
All |