SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| GPIO_CTRL_REGS1 | GPIOCTRL_BASE | 0x3019_0000 | - | YES | YES | YES | - | - | YES | YES |
| GPIO_DATA_REGS | GPIODATA_BASE | 0x3026_8000 | - | YES | YES | YES | - | - | - | YES |
| GPIO_DATA_READ_REGS | GPIODATAREAD_BASE | 0x3026_9000 | - | YES | YES | YES | - | - | - | YES |