SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
There are two groups of ADCs. The 16-bit ADCs (ADC-A and ADC-B) form the first group, and the 12-bit ADCs (ADC-C, ADC-D and ADC-E) form the second group. Each group of ADCs shares VREFHI and VREFLO inputs. In external reference mode, these pins are used as a ratiometric reference to determine the ADC conversion input range.
See Section 22.14.6 for information on how to supply the reference voltage.