SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| IPC_COUNTER_REGS1 | IPCCOUNTER_BASE | 0x301B_0000 | - | YES | YES | YES | - | - | YES | YES |
| CPU1_IPC_SEND_REGS | CPU1IPCSEND_BASE | 0x3022_0000 | - | YES | YES | YES | - | - | - | YES |
| CPU2_IPC_SEND_REGS | CPU2IPCSEND_BASE | 0x3022_8000 | - | YES | YES | YES | - | - | - | YES |
| CPU3_IPC_SEND_REGS | CPU3IPCSEND_BASE | 0x3023_0000 | - | YES | YES | YES | - | - | - | YES |
| CPU1_IPC_RCV_REGS | CPU1IPCRCV_BASE | 0x3024_0000 | - | YES | YES | YES | - | - | - | YES |
| CPU2_IPC_RCV_REGS | CPU2IPCRCV_BASE | 0x3024_8000 | - | YES | YES | YES | - | - | - | YES |
| CPU3_IPC_RCV_REGS | CPU3IPCRCV_BASE | 0x3025_0000 | - | YES | YES | YES | - | - | - | YES |