SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
Some ADC configurations are individually controlled by the SOCs, while others are globally controlled per ADC module. Table 22-1 summarizes the basic ADC options and the level of configurability. The subsequent sections discuss these configurations.
| Options | Configurability |
|---|---|
| Clock | Per module(1) |
| Resolution | Per module (ADC-A and ADC-B only)(1) |
| Signal Mode | Per module (ADC-A and ADC-B only) |
| Reference Voltage Source | Per module (external or internal)(2) |
| Trigger Source | Per SOC(1) |
| Converted Channel | Per SOC |
| Acquisition Window Duration | Per SOC(1) |
| EOC Location | Per module |
| Burst Mode | Per module(1) |