SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
In LIN mode, when the multibuffer option is enabled, if a received response (up to eight data bytes) is transferred to the receive buffers (RDy), then a RTDMA request is generated. If the multibuffer option is disabled, then RTDMA requests are generated on a byte-per-byte basis until all the expected response data fields are received. This RTDMA functionality is enabled and disabled using the SET_RX_DMA and CLRRXDMA bits, respectively.