SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
There are 32 IPC event signals in each direction between the CPU pairs. These signals can be used for flag-based event polling. Between any two C29x cores, each of the four blocks of IPC registers has one IPC interrupt to go in each direction. This IPC interrupt can only be triggered by IPC flag 0.