SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1 , F29P329SM-Q1
Table 27-21 lists several features of the SFO_TI_Build_V8.lib library.
| SFO_TI_Build_V8.lib | Unit | |
|---|---|---|
| Completion-checking? | Yes | Function return value |
| Typical cycles required for SFO() to update MEP_ScaleFactor if called repetitively without interrupts | 130,000 | EPWMCLK cycles |