SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
FILE: epwm_ex11_configure_signal.c
This example configures ePWM1, ePWM2, ePWM3 to produce signal of desired frequency and duty. It also configures phase between the configured modules.
Signal of 10kHz with duty of 0.5 is configured on ePWMxA & ePWMxB with ePWMxB inverted. Also, phase of 120 degree is configured between ePWM1 to ePWM3 signals.
During the test, monitor ePWM1, ePWM2, and/or ePWM3 outputs on an oscilloscope.