SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
This section details the IPC features that each CPU can use to request and share information. The IPC features are:
All IPC features are independent of each other, and most do not require any specific data format.
Figure 15-1 shows the design structure of the IPC module. The functionality is the same between any two CPUs.
There is no message RAM for devices with C29x processors, since it is possible to designate any memory as readable or writable by the various CPUs.
The IPC module supports:
For every interrupt, bit 0 of the register is used to trigger the interrupt and the remaining 31 bits can be used as flags. These flags can be used for a software polling-based method of communication between the two CPUs.