SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
The MEP of the HRPWM is controlled by six extension registers. These HRPWM registers are concatenated with the 16-bit TBPHS, TBPRD, CMPA, CMPBM, DBREDM, and DBFEDM registers used to control PWM operation.
A minimum of 4 cycles difference (including the HR component) between adjacent XCMP values must be maintained to make sure of minimum pulse width when HR is enabled. A difference of less than 4 cycles would result in incorrect HR placement.
HRPWM capabilities are controlled using the Channel A and B PWM signal path. HRPWM support on the Dead band signal path is available by properly configuring the HRCNFG2 register. shows how the HRPWM interfaces with the 8-bit extension registers.