SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
DCC generates an interrupt on either of two events:
Interrupts generated by DONE or ERROR events are ORed and flagged as a DCCn_DONE or DCCn_ERROR interrupt, respectively. Refer to the PIPE Channel Mapping table in the Peripheral Interrupt Priority and Expansion (PIPE) chapter to determine the interrupt channel mapping. The application interrupt service routine needs to check the status flag inside the DCCSTATUS register to determine whether the interrupt is due to ERROR or DONE.