SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Table 4-4 shows the boot mode options available for selection by the default boot mode select pins. Users have the option to program the device to customize the boot modes selectable in the boot-up table as well as the boot mode select pin GPIOs used. Default BMSP (Boot Mode Select Pin) used are GPIO72 (BMSP1) and GPIO84 (BMSP0).
| Boot Mode | GPIO72 (Default boot mode select pin 1) |
GPIO84 (Default boot mode select pin 0) |
|---|---|---|
| Parallel IO | 0 | 0 |
| UART | 0 | 1 |
| CAN | 1 | 0 |
| Flash | 1 | 1 |
Refer to Section 4.4 for details of boot configurations.
Refer to Section 4.7.6.2 for details of the boot modes that use a peripheral boot loader.
Refer to Section 4.7.7 for GPIOs used for selecting the boot modes.