SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Checks performed are similar to read operation. In addition to address and control the write data is also checked for errors at endpoint in forward path. Write Data ECC generated on combination of address and data is also written along with data to endpoint without any modification if size of access is same as ECC granularity.
In case of endpoints like peripherals that do not support storing of ECC, the ECC is generated at the peripheral bridge so that transactions to and from peripheral bridge are covered.