SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Figure 27-50 and Figure 27-51 illustrate the trip-zone submodule control and interrupt logic, respectively. DCAEVT1/2 and DCBEVT1/2 signals are described in further detail in Section 27.14.
Figure 27-51 Trip-Zone
Submodule Interrupt LogicThe CAPEVT signal is generated from the Capture Control Logic and is available in type 5 EPWM.
These individual flags for the CBC, OST, and DCxEVTy can be used to detect the source of the EPWMxTZINT Interrupt. When multiple sources are used to generate the EPWMxTZINT interrupt, reading and clearing the flags takes different actions based on the specific event.