SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The ESC typically addresses the Ethernet PHYs using the logical port number plus the PHY address offset. The Ethernet PHY addresses must correspond with the logical port number, so PHY addresses 0 and 1 are used.
A PHY address offset of 0 to 31 can be applied, which moves the PHY addresses to any consecutive address range. The ESC module expects logical port 0 to have PHY address 0 plus the PHY address offset. The PHY address offset can be selected in register ESCSS_MISC_CONFIG.PHY_ADDR[4:0].