SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The Real-Time Direct Memory Access (RTDMA) module provides a hardware method of transferring data between peripherals and memory without intervention from the CPU; thereby, freeing up bandwidth for other system functions. Additionally, the RTDMA has the capability to orthogonally rearrange the data as the data is transferred as well as “ping-pong” data between buffers. These features are useful for structuring data into blocks for CPU processing.