SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
This chapter describes the features and operation of the error aggregator module. The error aggregator is an interface module that aggregates and stores error information needed for critical errors in the device. The aggregated error output is passed on to ESM (Error Signalling Module) to take appropriate/configurable action on the error occurrence.