SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Each ePWM module is connected to six TZn signals (TZ1 to TZ6). TZ1 to TZ3 are sourced from the GPIO mux. TZ4 is sourced from an inverted EQEPxERR signal on those devices with an EQEP module. TZ5 is connected to the system clock fail logic, and TZ6 is sourced from the EMUSTOP output from the CPU. These signals indicate external fault or trip conditions, and the ePWM outputs can be programmed to respond accordingly when faults occur.
Figure 27-21 illustrates the trip-zone submodule within the ePWM.