SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
FILE: timer_ex2_cputimers_syscfg.c
This example configures CPU Timer0, 1, and 2 and increments a counter each time the timer asserts an interrupt.
The interrupt priorities are configured as follows :
Sysconfig inserts the required attributes to the ISR functions to inform the compiler that the function is an interrupt / realtime interrupt.
External Connections
Watch Variables