SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Step 4. Application Code
While the application is running, fluctuations in both device temperature and supply voltage can be expected. To be sure that good Scale Factors are used for each ePWM module, the SFO function can be re-run periodically as part of a slower back-ground loop. Some examples of this are shown here.