SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
The 6-bit CRC value is the result of the CRC calculation of the serial data message bit 2 and bit 3 in message frame 7 through 18. The polynomial G(x) = x^6 + x^4 + x^3 + 1 with a seed value 010101 is used. Six zeros are added to the message for CRC generation: Mcrc = [m0, m1, m2, … m23, 0, 0, 0, 0, 0, 0].