SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
RTDMA requests for receive (RXDMA request) and transmit (TXDMA request) are available for the SCI/LIN module. The RTDMA must be configured to transfer to/from the SCITD/SCIRD register if multibuffer mode is disabled (MBUFMODE in the SCIGCR1 register is cleared), and to/from the TDy/RDy registers if multibuffer mode is enabled (MBUFMODE in the SCIGCR1 register is set.)