SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| SPI_REGS | SPIA_BASE | 0x7015_8000 | YES | YES | YES | YES | YES | YES | - | YES |
| SPI_REGS | SPIB_BASE | 0x7015_9000 | YES | YES | YES | YES | YES | YES | - | YES |
| SPI_REGS | SPIC_BASE | 0x7015_A000 | YES | YES | YES | YES | YES | YES | - | YES |
| SPI_REGS | SPID_BASE | 0x7015_B000 | YES | YES | YES | YES | YES | YES | - | YES |
| SPI_REGS | SPIE_BASE | 0x7015_C000 | YES | YES | YES | YES | YES | YES | - | YES |