SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| SSU_GEN_REGS | SSUGEN_BASE | 0x3008_0000 | - | YES | YES | YES | - | - | YES | YES |
| SSU_CPU1_CFG_REGS | SSUCPU1CFG_BASE | 0x3008_1000 | - | YES | - | - | - | - | - | YES |
| SSU_CPU2_CFG_REGS | SSUCPU2CFG_BASE | 0x3008_2000 | - | YES | YES | - | - | - | - | YES |
| SSU_CPU3_CFG_REGS | SSUCPU3CFG_BASE | 0x3008_3000 | - | YES | - | YES | - | - | - | YES |
| SSU_CPU1_AP_REGS | SSUCPU1AP_BASE | 0x3008_7000 | - | YES | - | - | - | - | - | YES |
| SSU_CPU2_AP_REGS | SSUCPU2AP_BASE | 0x3008_8000 | - | YES | YES | - | - | - | - | YES |
| SSU_CPU3_AP_REGS | SSUCPU3AP_BASE | 0x3008_9000 | - | YES | - | YES | - | - | - | YES |