SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| FSI_TX_REGS | FSITXA_BASE | 0x7018_0000 | YES | YES | YES | YES | YES | YES | - | YES |
| FSI_TX_REGS | FSITXB_BASE | 0x7018_1000 | YES | YES | YES | YES | YES | YES | - | YES |
| FSI_TX_REGS | FSITXC_BASE | 0x7018_2000 | YES | YES | YES | YES | YES | YES | - | YES |
| FSI_TX_REGS | FSITXD_BASE | 0x7018_3000 | YES | YES | YES | YES | YES | YES | - | YES |
| FSI_RX_REGS | FSIRXA_BASE | 0x7018_8000 | YES | YES | YES | YES | YES | YES | - | YES |
| FSI_RX_REGS | FSIRXB_BASE | 0x7018_9000 | YES | YES | YES | YES | YES | YES | - | YES |
| FSI_RX_REGS | FSIRXC_BASE | 0x7018_A000 | YES | YES | YES | YES | YES | YES | - | YES |
| FSI_RX_REGS | FSIRXD_BASE | 0x7018_B000 | YES | YES | YES | YES | YES | YES | - | YES |