SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
Figure 13-2 shows the standard Message ID (11-bit ID) filtering flow. Section 30.5.16.5 describes the standard Message ID filter element.
The Remote Transmission Request (RTR) and Extended Identifier (XTD) bits of the received frames are compared against the list of configured filter elements. This is controlled by the following registers:
Figure 30-13 Standard Message ID Filter
Path