SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
This is a simple four input Look-Up table (LUT) block with inputs IN0, IN1, IN2, and IN3 (see Figure 10-16). Any combinatorial Boolean equation using the four inputs can be realized by programming the 16-bit control register associated with each LUT4 block. For more information, see the LUT4 register descriptions located in Section 10.10.
Figure 10-16 LUT4 Block