SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
The SENT RTDMA trigger creates a transfer request to the RTDMA. The FIFO level must be greater than or equal to the user-configured threshold in RFIFO_TRIGLEV to trigger this RTDMA request. Disabling the RTDMA trigger resets the trigger logic. Figure 38-9 shows an example of implementing a RTDMA trigger for the SENT peripheral.