SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
The system control registers, RAMs, IPC module, GPIO qualification, SSU, LCM, Flash read interfaces, FLC1/2 , all SRAMs, XBAR, ESM, Peripheral Bridges, RTDMA1/2 and PIPE modules have a clock domain (PLLSYSCLK). Despite the name, PLLSYSCLK can be connected to the system PLL (PLLRAWCLK) or to OSCCLK. The chosen clock source is run through a frequency divider, which is configured using the SYSCLKDIVSEL register.