SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
This counter provides the time-base for event captures, and is clocked using the system clock.
A phase register is provided to achieve synchronization with other counters using a hardware and software forced sync. This is useful in APWM mode when a phase offset between modules is needed.
On any of the four event loads, an option to reset the 32-bit counter is given. This is useful for time difference capture. The 32-bit counter value is captured first, then the counter value is reset to 0 by any of the LD1-LD4 signals.