SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
In systems that do not require the redundant module output for comparison in functional safety requirements, the LCM redundant module can be used for functional output. To change the LCM comparators configuration upon device startup or after reset, the following steps must be taken at the beginning of the user application code: