SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
The external reset (XRS) is the main chip-level reset for the device. XRS resets all C29x CPUs, HSM , all peripherals and I/O pin configurations, and most of the system control registers. XRS also holds CPU2, CPU3 and HSM in reset. There is a dedicated open-drain pin for XRS. This pin can be used to drive reset pins for other ICs in the application, and can be driven by an external source. The XRS is driven internally during watchdog, NMI, and power-on resets.
The XRSn bit in the RESC register is set whenever XRS is driven low for any reason. This bit is then cleared by the boot ROM.