SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
| Structure | DriverLib Name | Base Address | Frame Applicable | CPU1 | CPU2 | CPU3 | RTDMA1 | RTDMA2 | HSM | Pipeline Protected |
|---|---|---|---|---|---|---|---|---|---|---|
| - | MCANA_DRIVER_BASE | 0x6002_0000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCANSS_REGS | MCANSSA_BASE | 0x6002_4000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_REGS | MCANA_BASE | 0x6002_4600 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_ERROR_REGS | MCANA_ERROR_BASE | 0x6002_4800 | YES | YES | YES | YES | YES | YES | - | YES |
| - | MCANB_DRIVER_BASE | 0x6002_8000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCANSS_REGS | MCANBSS_BASE | 0x6002_C000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_REGS | MCANB_BASE | 0x6002_C600 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_ERROR_REGS | MCANB_ERROR_BASE | 0x6002_C800 | YES | YES | YES | YES | YES | YES | - | YES |
| - | MCANC_DRIVER_BASE | 0x6003_0000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCANSS_REGS | MCANCSS_BASE | 0x6003_4000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_REGS | MCANC_BASE | 0x6003_4600 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_ERROR_REGS | MCANC_ERROR_BASE | 0x6003_4800 | YES | YES | YES | YES | YES | YES | - | YES |
| - | MCAND_DRIVER_BASE | 0x6003_8000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCANSS_REGS | MCANDSS_BASE | 0x6003_C000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_REGS | MCAND_BASE | 0x6003_C600 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_ERROR_REGS | MCAND_ERROR_BASE | 0x6003_C800 | YES | YES | YES | YES | YES | YES | - | YES |
| - | MCANE_DRIVER_BASE | 0x6004_0000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCANSS_REGS | MCANESS_BASE | 0x6004_4000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_REGS | MCANE_BASE | 0x6004_4600 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_ERROR_REGS | MCANE_ERROR_BASE | 0x6004_4800 | YES | YES | YES | YES | YES | YES | - | YES |
| - | MCANF_DRIVER_BASE | 0x6004_8000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCANSS_REGS | MCANFSS_BASE | 0x6004_C000 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_REGS | MCANF_BASE | 0x6004_C600 | YES | YES | YES | YES | YES | YES | - | YES |
| MCAN_ERROR_REGS | MCANF_ERROR_BASE | 0x6004_C800 | YES | YES | YES | YES | YES | YES | - | YES |