SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
FILE: epwm_ex13_up_aq.c
This example configures ePWM1, ePWM2, ePWM3 to produce an waveform with independent modulation on EPWMxA and EPWMxB.
The compare values CMPA and CMPB are modified within the ePWM's ISR.
The TB counter is in up count mode for this example.
View the EPWM1A/B(GPIO0 & GPIO1), EPWM2A/B(GPIO2 & GPIO3) and EPWM3A/B(GPIO4 & GPIO5) waveforms via an oscilloscope.