SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
Cross-bar is used to provide flexibility to compare different input signals from various peripherals or external signals. Each WADI block can have access to INPUTXBAR and PWMXBAR for SIG1 and SIG2 respectively which can be configured in the BLKCFG[SIG1IN] and BLKCFG[SIG2IN] register.
SIG1 and SIG2 are the input signals for the WADI blocks. Table 19-1 shows the input sources for SIG1 and SIG2.
| WADI_SIG_I index | WADI1 Signal Name | WADI2 Signal Name |
|---|---|---|
| 0 | PWMXBAR1 | PWMXBAR1 |
| 1 | PWMXBAR2 | PWMXBAR2 |
| 2 | PWMXBAR3 | PWMXBAR3 |
| 3 | PWMXBAR4 | PWMXBAR4 |
| 4 | PWMXBAR5 | PWMXBAR5 |
| 5 | PWMXBAR6 | PWMXBAR6 |
| 6 | PWMXBAR7 | PWMXBAR7 |
| 7 | PWMXBAR8 | PWMXBAR8 |
| 8 | PWMXBAR9 | PWMXBAR9 |
| 9 | PWMXBAR10 | PWMXBAR10 |
| 10 | PWMXBAR11 | PWMXBAR11 |
| 11 | PWMXBAR12 | PWMXBAR12 |
| 12 | PWMXBAR13 | PWMXBAR13 |
| 13 | PWMXBAR14 | PWMXBAR14 |
| 14 | PWMXBAR15 | PWMXBAR15 |
| 15 | PWMXBAR16 | PWMXBAR16 |
| 16 | INPUTXBAR33 | INPUTXBAR49 |
| 17 | INPUTXBAR34 | INPUTXBAR50 |
| 18 | INPUTXBAR35 | INPUTXBAR51 |
| 19 | INPUTXBAR36 | INPUTXBAR52 |
| 20 | INPUTXBAR37 | INPUTXBAR53 |
| 21 | INPUTXBAR38 | INPUTXBAR54 |
| 22 | INPUTXBAR39 | INPUTXBAR55 |
| 23 | INPUTXBAR40 | INPUTXBAR56 |
| 24 | INPUTXBAR41 | INPUTXBAR57 |
| 25 | INPUTXBAR42 | INPUTXBAR58 |
| 26 | INPUTXBAR43 | INPUTXBAR59 |
| 27 | INPUTXBAR44 | INPUTXBAR60 |
| 28 | INPUTXBAR45 | INPUTXBAR61 |
| 29 | INPUTXBAR46 | INPUTXBAR62 |
| 30 | INPUTXBAR47 | INPUTXBAR63 |
| 31 | INPUTXBAR48 | INPUTXBAR64 |