SPRUJ79A November 2024 – December 2025 F29H850TU , F29H859TU-Q1
WADI block has multiple modes and types of checks to analyze the input signals. There are dedicated counters to aggregate the number of measurements, counters for pulse width, edges, dead-band and phase overlap. To verify the signals there are comparisons and measurement error events. For cases where simultaneous modes are needed but the modes are exclusive then another WADI block must be used to analyze the signals. For example, pulse width measurement and edge count analysis cannot be used together in the same block. Below descriptions give overview of some of the common hardware components of WADI block