The block diagram for the CMPSS is shown in Figure 24-1.
- CTRIPx (x= "H"
or "L") signals are connected to the ePWM X-BAR for ePWM trip response. See the
Enhanced Pulse Width Modulator (ePWM) chapter for more details on the ePWM
X-BAR mux configuration.
- CTRIPxOUTx(x= "H" or "L") signals are
connected to the Output X-BAR for external signaling. See the General-Purpose
Input/Output (GPIO) chapter for more details on the Output X-BAR mux
configuration.