SPRUJ79 November 2024 F29H850TU , F29H859TU-Q1
As explained in Section 37.1.5, when the I2C module is a controller, the I2C module clock is divided down further to use as the controller clock on the SCL pin. As shown in Figure 37-4, the shape of the controller clock depends on two divide-down values:
Figure 37-4 Roles of the Clock
Divide-Down Values (ICCL and ICCH)