SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
RA Table | R_a0x | xCell 0 R_A Flag | H2 | 0x0000 | 0xFFFF | 0xFFFF | Hex |
Description:
This value indicates the validity of the cell
impedance table for Cell 1. It is recommended not to change this value
manually.
High Byte | Low Byte | |||||||
---|---|---|---|---|---|---|---|---|
0x00 | Cell impedance and QMax updated | 0x00 | The table is not used and QMax is updated. | |||||
0x05 | RELAX mode and QMax update in progress | 0x55 | The table is used. | |||||
0x55 | DISCHARGE mode and cell impedance updated | 0xFF | The table is never used; no QMax or cell impedance update. | |||||
0xFF | Cell impedance never updated |
The
gauge stores and updates the impedance profile for Cell 1, as shown in
the following table:
Class | Subclass | Name | Type | Min | Max | Default | Unit | Description |
---|---|---|---|---|---|---|---|---|
RA Table | R_a0x | xCell 0 R_A 0 | I2 | 0 | 32768 | 67 | mΩ | Cell 0 resistance at grid point 0 |
RA Table | R_a0x | xCell 0 R_A 1 | I2 | 0 | 32768 | 71 | mΩ | Cell 0 resistance at grid point 1 |
RA Table | R_a0x | xCell 0 R_A 2 | I2 | 0 | 32768 | 83 | mΩ | Cell 0 resistance at grid point 2 |
RA Table | R_a0x | xCell 0 R_A 3 | I2 | 0 | 32768 | 110 | mΩ | Cell 0 resistance at grid point 3 |
RA Table | R_a0x | xCell 0 R_A 4 | I2 | 0 | 32768 | 96 | mΩ | Cell 0 resistance at grid point 4 |
RA Table | R_a0x | xCell 0 R_A 5 | I2 | 0 | 32768 | 77 | mΩ | Cell 0 resistance at grid point 5 |
RA Table | R_a0x | xCell 0 R_A 6 | I2 | 0 | 32768 | 96 | mΩ | Cell 0 resistance at grid point 6 |
RA Table | R_a0x | xCell 0 R_A 7 | I2 | 0 | 32768 | 86 | mΩ | Cell 0 resistance at grid point 7 |
RA Table | R_a0x | xCell 0 R_A 8 | I2 | 0 | 32768 | 84 | mΩ | Cell 0 resistance at grid point 8 |
RA Table | R_a0x | xCell 0 R_A 9 | I2 | 0 | 32768 | 82 | mΩ | Cell 0 resistance at grid point 9 |
RA Table | R_a0x | xCell 0 R_A 10 | I2 | 0 | 32768 | 81 | mΩ | Cell 0 resistance at grid point 10 |
RA Table | R_a0x | xCell 0 R_A 11 | I2 | 0 | 32768 | 92 | mΩ | Cell 0 resistance at grid point 11 |
RA Table | R_a0x | xCell 0 R_A 12 | I2 | 0 | 32768 | 103 | mΩ | Cell 0 resistance at grid point 12 |
RA Table | R_a0x | xCell 0 R_A 13 | I2 | 0 | 32768 | 123 | mΩ | Cell 0 resistance at grid point 13 |
RA Table | R_a0x | xCell 0 R_A 14 | I2 | 0 | 32768 | 658 | mΩ | Cell 0 resistance at grid point 14 |