SLUUCN4A January 2023 – February 2024
This command returns the TMP468 internal registers with the following format:
aaAAbbBBccCCddDDeeEEffFFggGGhhHH.
Value | Description |
---|---|
AAaa | TMP468 Sofware Reset Register |
BBbb | TMP468 THERM Status Register |
CCcc | TMP468 THERM2 Status Register |
DDdd | TMP468 Remote Channel OPEN Status Register |
EEee | TMP468 Configuration Register |
FFff | TMP468 THERM Hysteresis Register |
GGgg | TMP468 Local THERM Limit Register |
HHhh | TMP468 Local THERM2 Limit Register |