SLUUCN4A January 2023 – February 2024
When Protection Configuration[SUV_MODE] is set, the SUV PF check only applies when the gauge wakes up from shutdown. The CHG and DSG FETs are disabled for the duration of the test (SUV:Delay) to prevent an applied charge voltage from masking a copper deposition condition.