SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Units |
---|---|---|---|---|---|---|---|
Calibration | Current Offset | CC Auto Config | H1 | 0x00 | 0x07 | 0x03 | Hex |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RSVD | RSVD | RSVD | RSVD | RSVD | OFFSET_ TAKEN | AUTO_ NESTON | AUTO_ CAL_EN |
SpecificationInformation() values | ||
RSVD (Bits 7–3): Reserved. Do not use. | ||
OFFSET_TAKEN (Bit 2): CC Auto Offset is taken. | ||
1 = | CC Auto Offset has been measured. | |
0 = | CC Auto Offset has not been measured. | |
AUTO_NESTON (Bit 1): NEST Circuit ON | ||
1 = | When [OFFSET_TAKEN] = 1, FW automatically controls the HW NEST circuit for best current and cell current measurements. | |
0 = | HW NEST circuit is always on. Individual cell current measurement may have error relative to Current(), but the Current() accuracy is not impacted. | |
AUTO_CAL_EN (Bit 0): CC Auto Offset calibration enable | ||
1 = | FW performs auto CC calibration on entry into SLEEP mode. A min auto CC calibration interval is set to 10 hours to prevent flash wear out. The result is saved to CC Auto Offset. | |
0 = | CC Auto Offset calibration is disabled. |