SLUUCN4A January 2023 – February 2024
These commands control the device to output the raw values for calibration purposes on ManufacturerBlockAccess() or ManufacturerData(). All values are updated every 250 ms, and the format of each value is 2's complement, MSB first.
Status | Condition |
---|---|
Disable | ManufacturingStatus()[CAL] = 1 AND 0xF080 to ManufacturerAccess() |
Action: OperationStatus()[CAL] = 0, [CAL_OFFSET] = 0
Stop output of ADC and CC data on ManufacturerBlockAccess() or ManufacturerData()
Status | Condition |
---|---|
Enable | 0xF081 to ManufacturerAccess() |
Action: OperationStatus()[CAL] = 1, [CAL_OFFSET] = 0
Outputs the raw CC and AD values on ManufacturerBlockAccess() or ManufacturerData() in the format of ZZYYaaAAbbBBccCCddDDeeEEffFFggGGhhHHiiIIjjJJkkKK:
Value | Description |
---|---|
ZZ | Rolling 8-bit counter, increments when values are refreshed. |
YY | Status, 1 when ManufacturerAccess() = 0xF081, 2 when ManufacturerAccess() = 0xF082 |
AAaa | Current (coulomb counter) |
BBbb | Cell Voltage 1 |
CCcc | Cell Voltage 2 |
DDdd | Cell Voltage 3 |
EEee | Cell Voltage 4 |
FFff | PACK Voltage |
GGgg | BAT Voltage |
HHhh | Cell Current 1 |
IIii | Cell Current 2 |
JJjj | Cell Current 3 |
KKkk | Cell Current 4 |