SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Advanced Charging Algorithm | Degrade Mode 2 | Voltage Degradation | I2 | 0 | 32767 | 40 | mV |
Description: This sets the amount of voltage degradation from the charging voltage that will occur at the Mode 2 level if this feature is enabled.