SLUUCN4A January 2023 – February 2024
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Permanent Fail | Open Thermistor | Cell Delta | I2 | 0 | 1500 | 200 | 0.1 K |
Description: Delta from internal temperature to enable Open Thermistor check for cell thermistors