SLUUCN4A January 2023 – February 2024
The measured temperature is segmented into several temperature ranges. The charging algorithm adjusts ChargingCurrent() and ChargingVoltage() according to the temperature range. The temperature ranges set in data flash should adhere to the following format:
T1 ≤ T2 ≤ T5 ≤ T6 ≤ T3 ≤ T4.